IESNA:LM-63-2002
[TEST]P953219
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55249
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7597.2 8170.1 8785.2 9403.2 9877 10167 10343.4 10442.5 10551.8 10678.7
10841.9 11063.5 11362.3 11715 12143.6 12865.1 13955.4 15401.4 17187 19420.1
22347.1 25706.9 29284 32537.4 34503.8 33505.3 31506.9 28829.2 25612.2 21778.6
16929 12095.5 7916.4 4601.8 2024.7 626.8 0
7597.2 8201 8893.3 9579.3 10085.1 10392.7 10538.1 10574 10597.6 10618.6
10652.4 10724.7 10857.1 11023.2 11297 11869.3 12872.4 14326.8 16221.8 18481.1
21187.1 24302.3 27896.3 31781.8 35677.5 36712.4 34516.9 31692 28726 25351.8
20627.3 15547.8 10820.9 6587.4 3078.5 981 0
7597.2 8232.2 9001.8 9755.1 10293.3 10618 10732.6 10705.5 10643.7 10558.6
10462.9 10385.7 10352.2 10331.7 10450.7 10873.4 11789.4 13252.3 15256.2 17541.8
20027.4 22898 26508.6 31025.8 36851.4 39919.5 37526.9 34554.8 31840.1 28925.4
24325.7 19000.3 13725.1 8573.2 4132.4 1335.2 0
7597.2 8276.2 9109.1 9913.4 10479 10785.9 10837.8 10707.5 10505.2 10271.7
10027.4 9808.7 9642 9528.3 9613.4 10112.5 11223.5 12926.3 15112.5 17512.7
20032.3 22756.1 25955 29915.4 35472.5 39764.1 38122.5 34834.1 31964.9 29015.2
24657.7 19475.5 14315.8 9233 4693.6 1648.3 0
7597.2 8320.2 9216.7 10071.7 10664.7 10953.3 10943.4 10709.3 10366.7 9984.8
9591.8 9232.1 8931.8 8724.8 8776.4 9351.6 10657.7 12600.4 14968.5 17483.5
20037.3 22613.8 25401.4 28805.3 34093.6 39608.4 38717.8 35113.1 32089.9 29104.7
24989.8 19950.7 14906.4 9893 5254.8 1961.4 0
7597.2 8346.4 9275 10167 10777.2 11034.9 10946.3 10591.2 10106.1 9601.5
9126.3 8716.1 8394.3 8219.6 8425.4 9328.9 11057.1 13471.5 16364 19496.8
22631.9 25713 28850.8 32288.2 37389.6 42627.8 42554.9 39111.1 35665.2 31901.9
27166 21605.1 16155.9 10753 5961.5 2314.7 0
7597.2 8372.7 9333.3 10262.4 10889.1 11116.5 10949.2 10473.1 9845.5 9218.1
8660.7 8200.1 7856.7 7714.4 8074.7 9306.1 11456.5 14342.6 17759.9 21509.5
25226.5 28812.3 32299.8 35771 40685.6 45647.4 46392.3 43108.8 39240.2 34699.1
29342.3 23259.5 17404.8 11613 6667.8 2668.1 0
7597.2 8385.8 9368.5 10314 10939.3 11143.9 10920 10365 9655.7 8980.8
8411.2 7954.6 7629 7535.7 8033 9496.8 11920 15185.7 19145.2 23537.7
27903.6 32124.6 36248.6 40243.7 45474.2 50203.4 50810.1 47545.6 43058.4 37558.7
31355.3 24687.2 18154.6 11925.8 6845.4 2683.2 0
7597.2 8398.9 9404.1 10365.3 10989.1 11171.3 10890.9 10256.5 9465.9 8743.5
8162.2 7709.5 7401.3 7356.7 7991.4 9687.5 12383.5 16028.8 20530.8 25565.5
30580.7 35436.7 40197.3 44716 50262.9 54759.1 55227.6 51982.3 46876.2 40418
33368.3 26115.1 18904.1 12238.3 7022.9 2698.1 0
7597.2 8393.1 9430.9 10390 11008.1 11174.3 10856.5 10180.1 9349.3 8614.6
8040.3 7594.3 7294 7279.4 7984.9 9786.6 12614.4 16523.8 21371.9 26756.4
32199.2 37376.8 42504.7 47577.3 53355.4 57617.5 57661.3 53888.9 47935.9 40525.3
32828.9 25188 17413 11066.4 6084.2 2265.2 0
7597.2 8398.9 9404.1 10365.3 10989.1 11171.3 10890.9 10256.5 9465.9 8743.5
8162.2 7709.5 7401.3 7356.7 7991.4 9687.5 12383.5 16028.8 20530.8 25565.5
30580.7 35436.7 40197.3 44716 50262.9 54759.1 55227.6 51982.3 46876.2 40418
33368.3 26115.1 18904.1 12238.3 7022.9 2698.1 0
7597.2 8385.8 9368.5 10314 10939.3 11143.9 10920 10365 9655.7 8980.8
8411.2 7954.6 7629 7535.7 8033 9496.8 11920 15185.7 19145.2 23537.7
27903.6 32124.6 36248.6 40243.7 45474.2 50203.4 50810.1 47545.6 43058.4 37558.7
31355.3 24687.2 18154.6 11925.8 6845.4 2683.2 0
7597.2 8372.7 9333.3 10262.4 10889.1 11116.5 10949.2 10473.1 9845.5 9218.1
8660.7 8200.1 7856.7 7714.4 8074.7 9306.1 11456.5 14342.6 17759.9 21509.5
25226.5 28812.3 32299.8 35771 40685.6 45647.4 46392.3 43108.8 39240.2 34699.1
29342.3 23259.5 17404.8 11613 6667.8 2668.1 0
7597.2 8346.4 9275 10167 10777.2 11034.9 10946.3 10591.2 10106.1 9601.5
9126.3 8716.1 8394.3 8219.6 8425.4 9328.9 11057.1 13471.5 16364 19496.8
22631.9 25713 28850.8 32288.2 37389.6 42627.8 42554.9 39111.1 35665.2 31901.9
27166 21605.1 16155.9 10753 5961.5 2314.7 0
7597.2 8320.2 9216.7 10071.7 10664.7 10953.3 10943.4 10709.3 10366.7 9984.8
9591.8 9232.1 8931.8 8724.8 8776.4 9351.6 10657.7 12600.4 14968.5 17483.5
20037.3 22613.8 25401.4 28805.3 34093.6 39608.4 38717.8 35113.1 32089.9 29104.7
24989.8 19950.7 14906.4 9893 5254.8 1961.4 0
7597.2 8276.2 9109.1 9913.4 10479 10785.9 10837.8 10707.5 10505.2 10271.7
10027.4 9808.7 9642 9528.3 9613.4 10112.5 11223.5 12926.3 15112.5 17512.7
20032.3 22756.1 25955 29915.4 35472.5 39764.1 38122.5 34834.1 31964.9 29015.2
24657.7 19475.5 14315.8 9233 4693.6 1648.3 0
7597.2 8232.2 9001.8 9755.1 10293.3 10618 10732.6 10705.5 10643.7 10558.6
10462.9 10385.7 10352.2 10331.7 10450.7 10873.4 11789.4 13252.3 15256.2 17541.8
20027.4 22898 26508.6 31025.8 36851.4 39919.5 37526.9 34554.8 31840.1 28925.4
24325.7 19000.3 13725.1 8573.2 4132.4 1335.2 0
7597.2 8201 8893.3 9579.3 10085.1 10392.7 10538.1 10574 10597.6 10618.6
10652.4 10724.7 10857.1 11023.2 11297 11869.3 12872.4 14326.8 16221.8 18481.1
21187.1 24302.3 27896.3 31781.8 35677.5 36712.4 34516.9 31692 28726 25351.8
20627.3 15547.8 10820.9 6587.4 3078.5 981 0
7597.2 8170.1 8785.2 9403.2 9877 10167 10343.4 10442.5 10551.8 10678.7
10841.9 11063.5 11362.3 11715 12143.6 12865.1 13955.4 15401.4 17187 19420.1
22347.1 25706.9 29284 32537.4 34503.8 33505.3 31506.9 28829.2 25612.2 21778.6
16929 12095.5 7916.4 4601.8 2024.7 626.8 0
7597.2 8107.4 8646.7 9174.7 9588.1 9849.6 10012.5 10107 10203.2 10322.4
10492.7 10730.6 11040.4 11396.4 11838.7 12476.2 13388.7 14583.4 16083.6 17867.2
20005.8 22252.3 24244 25655.6 26008.4 24523 22421.4 19920.4 17191.4 14233
10841.6 7588.2 4888.9 2829.6 1272.8 416.9 0
7597.2 8044.7 8508.2 8946.4 9299.2 9532.4 9681.6 9771.4 9854.2 9965.9
10143.7 10397.3 10718.9 11078.1 11533.4 12087.3 12822 13765.4 14980.2 16313.9
17664.2 18797.7 19204.4 18773.8 17512.7 15540.8 13335.9 11011.6 8770.6 6687.6
4754.2 3080.9 1861.4 1057.7 521.3 207 0
7597.2 7977.9 8370.1 8735.3 9020.2 9216.4 9338.8 9397.4 9443.2 9505
9616.9 9791.8 10018.4 10254.8 10524.2 10825.9 11209 11710.1 12369.5 13072.1
13724 14147.3 14054 13397.4 12175.7 10523.6 8838 7186.7 5658.6 4326
3139.8 2127.6 1370.8 843.1 450.7 186.9 0
7597.2 7911.5 8232.2 8524.3 8741.5 8900.3 8996 9023.4 9032.1 9043.8
9089.8 9186 9317.8 9431.5 9514.9 9564.4 9595.6 9654.8 9758.9 9830.3
9783.7 9496.5 8903.3 8021.4 6838.7 5506.4 4340.3 3361.9 2546.5 1964.3
1525.3 1174.3 880.4 629.1 380.4 166.8 0
7597.2 7844.4 8093.1 8318.7 8491.9 8605.9 8656.9 8629.8 8555.2 8463.6
8373.3 8312.9 8284.6 8249.7 8183.8 8070.9 7915.6 7755.2 7606.3 7483.2
7349.1 7122.6 6747.1 6217.7 5530.3 4707.6 3967.4 3256.1 2576.8 2055.6
1608.1 1230.5 903.7 633.2 378.4 164.7 0
7597.2 7777.4 7954.3 8113.2 8242.1 8311.5 8317.9 8236.2 8078.2 7883.5
7657 7439.8 7250.9 7067.2 6853.2 6577.4 6235.8 5856.2 5453.9 5136.1
4914.6 4749 4591 4413.7 4221.9 3908.8 3594.5 3150 2606.8 2147.1
1690.9 1287.1 927.1 637.9 376.1 162.7 0
7597.2 7713.2 7824.6 7932.2 8028.1 8069.2 8037.4 7898.9 7660.2 7380
7067.2 6781.2 6542.2 6336.1 6133.5 5895 5610.5 5296.5 4963 4699.1
4523.9 4408.5 4324.8 4225.7 4074.1 3810.6 3548.2 3175.9 2727 2317.4
1881.5 1472.2 1083.9 753.3 460.6 197.1 0
7597.2 7649.1 7694.9 7751.1 7813.5 7826.9 7757 7561.6 7242.1 6876.6
6477.7 6122.7 5833.5 5604.6 5413.7 5212.5 4985.1 4736.7 4472 4262.1
4133.3 4068.3 4058.6 4037.7 3926.3 3712.6 3501.8 3201.6 2846.8 2487.3
2072.2 1657.3 1240.5 868.8 545.2 231.8 0
7597.2 7587 7572.4 7584.1 7607.4 7610.3 7517 7279.4 6913.6 6502.5
6094.4 5773.7 5540.5 5368.5 5216.9 5040.5 4829.2 4593 4326.3 4074.1
3886.1 3784 3794.2 3804.4 3772.4 3693.7 3504.2 3195.1 2846.8 2515.9
2203.9 1874.5 1499.9 1090.3 709.9 300.3 0
7597.2 7517.9 7451.4 7427.5 7439.2 7453.8 7391.7 7202.2 6893.2 6542.5
6202.3 5904.9 5643.4 5414.3 5197.9 4971.1 4722.7 4458.9 4196.5 3962.4
3756.3 3602.7 3521.1 3472.1 3426 3372.4 3259.3 3057.5 2801.6 2516.5
2192.9 1868.7 1499 1102.6 725.9 320.7 0
7597.2 7461.9 7345.9 7287 7291.1 7332.5 7333.7 7223.5 6992.3 6689.1
6371.3 6068.2 5772.8 5490.9 5218.9 4947.8 4670 4389 4128.3 3905.3
3705.6 3552.6 3441.8 3356.7 3276.5 3185.2 3060.5 2892 2683.8 2435.7
2130.8 1818.8 1457.3 1082.2 704 311.9 0
7597.2 7406.3 7240.1 7146.8 7143 7211.8 7275.9 7244.5 7091.4 6835.7
6540.4 6231.4 5902.9 5567.6 5240.2 4924.5 4617.2 4319 4060.4 3848.2
3655.2 3502.7 3362.8 3241.2 3126.6 2998.4 2861.3 2726.4 2566 2355
2068.4 1769 1415.4 1061.7 682.2 303.2 0
7597.2 7355.8 7151.5 7030.2 7026.4 7134.3 7286.4 7371.6 7312.1 7087.6
6766.9 6417.7 6057.4 5690.9 5334.4 4992.1 4665.9 4358.6 4093.6 3879.7
3704.2 3576.5 3467.4 3353.7 3225.5 3061 2885.5 2718.8 2539.8 2316.5
2031.7 1731.7 1384.2 1039.6 657.4 298.5 0
7597.2 7305.7 7063.1 6913.6 6909.8 7057.3 7296.9 7498.7 7533.1 7340.1
6993.8 6603.7 6211.9 5814.5 5428.2 5059.5 4714.6 4398.6 4127.4 3910.8
3753.4 3649.9 3571.8 3466.3 3324 3123.7 2909.4 2711.2 2513.6 2278.3
1994.6 1694.4 1352.7 1017.4 632.6 293.9 0
7597.2 7261.7 6985 6815.3 6804 6973.9 7275.4 7566.3 7674.5 7524
7174.8 6748.9 6332.3 5930 5542.5 5173.5 4824.8 4502.9 4226.6 4007.9
3845 3733.9 3662.2 3572.4 3445.9 3265.7 3061.6 2851.7 2637.2 2375.7
2066.9 1753.2 1401.7 1013.4 611.6 293 0
7597.2 7217.6 6906.9 6716.8 6697.9 6891.1 7253.8 7633.7 7815.9 7708
7355.8 6894 6453 6045.7 5657.1 5287.7 4935 4607.6 4325.7 4104.7
3936.2 3817.6 3752.5 3678.5 3567.7 3408 3214.1 2992.5 2760.8 2472.7
2139.2 1811.8 1450.4 1009.3 590.3 292.1 0
7597.2 7173.3 6836 6629.9 6600.2 6790 7166 7562.8 7783.2 7727.8
7423.5 6969.3 6514.2 6113.6 5738.7 5388.6 5051 4733 4455.7 4233
4051.1 3924.5 3846.4 3771.2 3661.9 3508.5 3310.3 3083.8 2839.5 2543.9
2203.7 1867.2 1497 992.9 545.2 257.7 0
7597.2 7129.3 6764.9 6543.3 6502.5 6689.1 7078.3 7492.3 7750.3 7747.4
7490.8 7044.8 6575.4 6181.8 5820.4 5489.5 5167.3 4858.3 4585.7 4361.3
4165.9 4031.8 3940 3864.2 3756.3 3609.1 3406.5 3174.7 2918.2 2615
2268.1 1922.6 1543.6 976.6 500 223 0
7597.2 7095.2 6710.4 6478.3 6425 6590 6937.2 7305.4 7536.6 7543.3
7323.5 6925.5 6484.7 6098.5 5760.9 5462.1 5174 4891.8 4633.8 4416.6
4237.1 4116.1 4029.2 3954.3 3846.7 3691.9 3479.4 3237.7 2975 2670.7
2318.8 1976 1584.2 1062.9 580.7 256.8 0
7597.2 7060.8 6655.6 6413.6 6347.1 6490.9 6796.1 7118.5 7323.2 7339.2
7156.4 6806.6 6393.8 6014.8 5701.7 5434.7 5180.4 4925.4 4681.9 4472
4308.2 4200.3 4118.7 4044.1 3937.1 3774.7 3552.3 3300.7 3031.9 2726.4
2369.5 2029 1624.4 1149.2 661.8 290.9 0
7597.2 7033.1 6617.4 6368.1 6296.4 6425.3 6696.4 6971.6 7143 7153.8
6991.4 6678.6 6302.2 5941.6 5634.1 5372.6 5127.7 4880.8 4641.7 4444
4306.4 4215.5 4139.7 4065.4 3960.4 3797.1 3575.3 3323.1 3053.5 2752
2396.4 2054.1 1657.6 1205.8 731.7 319.2 0
7597.2 7005.4 6579.2 6322.7 6245.1 6359.7 6596.7 6824.7 6963.1 6968.1
6827 6550.6 6210.1 5868.5 5566.7 5310.2 5074.9 4836.4 4601.8 4416.1
4305.3 4230.7 4160.7 4086.6 3983.7 3819.6 3598 3345.3 3075 2777.7
2423.2 2079.2 1690.9 1262.3 801.7 347.5 0
7597.2 6983.8 6552.1 6291.5 6215.7 6326.7 6550.9 6757 6876.6 6876.8
6747.7 6497.6 6183 5850.7 5539.6 5260.9 5003.2 4747.5 4500 4325.7
4233 4171.8 4109.4 4034.7 3933 3773.8 3554 3304.8 3042.1 2750.3
2409.8 2060.5 1682.7 1258.8 795.9 340.5 0
7597.2 6962.3 6525 6260.6 6186.2 6294.1 6505.4 6689.1 6789.7 6785.3
6668.7 6444.2 6155.6 5832.9 5512.8 5211.9 4932.1 4658.6 4398.6 4235.3
4160.7 4112.9 4058.1 3982.9 3882.6 3728.1 3510 3264.5 3009.1 2722.9
2396.4 2041.3 1674.8 1255 790 332.9 0
7597.2 6942.4 6504.3 6241.9 6170.5 6280.7 6488 6666.9 6762 6754.7
6639.8 6431.1 6155.6 5835.2 5507 5186 4883.7 4588.4 4316.1 4158.9
4090.1 4049.6 4002.7 3928 3826 3668.6 3452.3 3210.9 2957.8 2673.9
2355.3 1999.9 1619.1 1208.1 753.3 314.3 0
7597.2 6922.3 6483.6 6223.5 6154.7 6267.3 6470.5 6644.5 6734.3 6724.1
6611.3 6418 6155.6 5837.8 5501.1 5160 4835.9 4518.1 4233.6 4082.8
4019.6 3986.6 3947.3 3872.9 3769.5 3609.1 3394.8 3157.2 2906.5 2625.2
2314.1 1958.5 1563.2 1160.9 716.6 295 0
7597.2 6897.5 6463.2 6209.5 6148.3 6264.9 6469 6641 6725.5 6711
6594.4 6413.6 6160 5842.2 5498.2 5145.5 4807.3 4472 4180.5 4031.8
3970.6 3941.5 3906.5 3830.7 3725.7 3556.6 3349.7 3116.4 2859.9 2580
2271 1924.1 1498.5 1119.5 679.3 277 0
7597.2 6922.3 6483.6 6223.5 6154.7 6267.3 6470.5 6644.5 6734.3 6724.1
6611.3 6418 6155.6 5837.8 5501.1 5160 4835.9 4518.1 4233.6 4082.8
4019.6 3986.6 3947.3 3872.9 3769.5 3609.1 3394.8 3157.2 2906.5 2625.2
2314.1 1958.5 1563.2 1160.9 716.6 295 0
7597.2 6942.4 6504.3 6241.9 6170.5 6280.7 6488 6666.9 6762 6754.7
6639.8 6431.1 6155.6 5835.2 5507 5186 4883.7 4588.4 4316.1 4158.9
4090.1 4049.6 4002.7 3928 3826 3668.6 3452.3 3210.9 2957.8 2673.9
2355.3 1999.9 1619.1 1208.1 753.3 314.3 0
7597.2 6962.3 6525 6260.6 6186.2 6294.1 6505.4 6689.1 6789.7 6785.3
6668.7 6444.2 6155.6 5832.9 5512.8 5211.9 4932.1 4658.6 4398.6 4235.3
4160.7 4112.9 4058.1 3982.9 3882.6 3728.1 3510 3264.5 3009.1 2722.9
2396.4 2041.3 1674.8 1255 790 332.9 0
7597.2 6983.8 6552.1 6291.5 6215.7 6326.7 6550.9 6757 6876.6 6876.8
6747.7 6497.6 6183 5850.7 5539.6 5260.9 5003.2 4747.5 4500 4325.7
4233 4171.8 4109.4 4034.7 3933 3773.8 3554 3304.8 3042.1 2750.3
2409.8 2060.5 1682.7 1258.8 795.9 340.5 0
7597.2 7005.4 6579.2 6322.7 6245.1 6359.7 6596.7 6824.7 6963.1 6968.1
6827 6550.6 6210.1 5868.5 5566.7 5310.2 5074.9 4836.4 4601.8 4416.1
4305.3 4230.7 4160.7 4086.6 3983.7 3819.6 3598 3345.3 3075 2777.7
2423.2 2079.2 1690.9 1262.3 801.7 347.5 0
7597.2 7033.1 6617.4 6368.1 6296.4 6425.3 6696.4 6971.6 7143 7153.8
6991.4 6678.6 6302.2 5941.6 5634.1 5372.6 5127.7 4880.8 4641.7 4444
4306.4 4215.5 4139.7 4065.4 3960.4 3797.1 3575.3 3323.1 3053.5 2752
2396.4 2054.1 1657.6 1205.8 731.7 319.2 0
7597.2 7060.8 6655.6 6413.6 6347.1 6490.9 6796.1 7118.5 7323.2 7339.2
7156.4 6806.6 6393.8 6014.8 5701.7 5434.7 5180.4 4925.4 4681.9 4472
4308.2 4200.3 4118.7 4044.1 3937.1 3774.7 3552.3 3300.7 3031.9 2726.4
2369.5 2029 1624.4 1149.2 661.8 290.9 0
7597.2 7095.2 6710.4 6478.3 6425 6590 6937.2 7305.4 7536.6 7543.3
7323.5 6925.5 6484.7 6098.5 5760.9 5462.1 5174 4891.8 4633.8 4416.6
4237.1 4116.1 4029.2 3954.3 3846.7 3691.9 3479.4 3237.7 2975 2670.7
2318.8 1976 1584.2 1062.9 580.7 256.8 0
7597.2 7129.3 6764.9 6543.3 6502.5 6689.1 7078.3 7492.3 7750.3 7747.4
7490.8 7044.8 6575.4 6181.8 5820.4 5489.5 5167.3 4858.3 4585.7 4361.3
4165.9 4031.8 3940 3864.2 3756.3 3609.1 3406.5 3174.7 2918.2 2615
2268.1 1922.6 1543.6 976.6 500 223 0
7597.2 7173.3 6836 6629.9 6600.2 6790 7166 7562.8 7783.2 7727.8
7423.5 6969.3 6514.2 6113.6 5738.7 5388.6 5051 4733 4455.7 4233
4051.1 3924.5 3846.4 3771.2 3661.9 3508.5 3310.3 3083.8 2839.5 2543.9
2203.7 1867.2 1497 992.9 545.2 257.7 0
7597.2 7217.6 6906.9 6716.8 6697.9 6891.1 7253.8 7633.7 7815.9 7708
7355.8 6894 6453 6045.7 5657.1 5287.7 4935 4607.6 4325.7 4104.7
3936.2 3817.6 3752.5 3678.5 3567.7 3408 3214.1 2992.5 2760.8 2472.7
2139.2 1811.8 1450.4 1009.3 590.3 292.1 0
7597.2 7261.7 6985 6815.3 6804 6973.9 7275.4 7566.3 7674.5 7524
7174.8 6748.9 6332.3 5930 5542.5 5173.5 4824.8 4502.9 4226.6 4007.9
3845 3733.9 3662.2 3572.4 3445.9 3265.7 3061.6 2851.7 2637.2 2375.7
2066.9 1753.2 1401.7 1013.4 611.6 293 0
7597.2 7305.7 7063.1 6913.6 6909.8 7057.3 7296.9 7498.7 7533.1 7340.1
6993.8 6603.7 6211.9 5814.5 5428.2 5059.5 4714.6 4398.6 4127.4 3910.8
3753.4 3649.9 3571.8 3466.3 3324 3123.7 2909.4 2711.2 2513.6 2278.3
1994.6 1694.4 1352.7 1017.4 632.6 293.9 0
7597.2 7355.8 7151.5 7030.2 7026.4 7134.3 7286.4 7371.6 7312.1 7087.6
6766.9 6417.7 6057.4 5690.9 5334.4 4992.1 4665.9 4358.6 4093.6 3879.7
3704.2 3576.5 3467.4 3353.7 3225.5 3061 2885.5 2718.8 2539.8 2316.5
2031.7 1731.7 1384.2 1039.6 657.4 298.5 0
7597.2 7406.3 7240.1 7146.8 7143 7211.8 7275.9 7244.5 7091.4 6835.7
6540.4 6231.4 5902.9 5567.6 5240.2 4924.5 4617.2 4319 4060.4 3848.2
3655.2 3502.7 3362.8 3241.2 3126.6 2998.4 2861.3 2726.4 2566 2355
2068.4 1769 1415.4 1061.7 682.2 303.2 0
7597.2 7461.9 7345.9 7287 7291.1 7332.5 7333.7 7223.5 6992.3 6689.1
6371.3 6068.2 5772.8 5490.9 5218.9 4947.8 4670 4389 4128.3 3905.3
3705.6 3552.6 3441.8 3356.7 3276.5 3185.2 3060.5 2892 2683.8 2435.7
2130.8 1818.8 1457.3 1082.2 704 311.9 0
7597.2 7517.9 7451.4 7427.5 7439.2 7453.8 7391.7 7202.2 6893.2 6542.5
6202.3 5904.9 5643.4 5414.3 5197.9 4971.1 4722.7 4458.9 4196.5 3962.4
3756.3 3602.7 3521.1 3472.1 3426 3372.4 3259.3 3057.5 2801.6 2516.5
2192.9 1868.7 1499 1102.6 725.9 320.7 0
7597.2 7587 7572.4 7584.1 7607.4 7610.3 7517 7279.4 6913.6 6502.5
6094.4 5773.7 5540.5 5368.5 5216.9 5040.5 4829.2 4593 4326.3 4074.1
3886.1 3784 3794.2 3804.4 3772.4 3693.7 3504.2 3195.1 2846.8 2515.9
2203.9 1874.5 1499.9 1090.3 709.9 300.3 0
7597.2 7649.1 7694.9 7751.1 7813.5 7826.9 7757 7561.6 7242.1 6876.6
6477.7 6122.7 5833.5 5604.6 5413.7 5212.5 4985.1 4736.7 4472 4262.1
4133.3 4068.3 4058.6 4037.7 3926.3 3712.6 3501.8 3201.6 2846.8 2487.3
2072.2 1657.3 1240.5 868.8 545.2 231.8 0
7597.2 7713.2 7824.6 7932.2 8028.1 8069.2 8037.4 7898.9 7660.2 7380
7067.2 6781.2 6542.2 6336.1 6133.5 5895 5610.5 5296.5 4963 4699.1
4523.9 4408.5 4324.8 4225.7 4074.1 3810.6 3548.2 3175.9 2727 2317.4
1881.5 1472.2 1083.9 753.3 460.6 197.1 0
7597.2 7777.4 7954.3 8113.2 8242.1 8311.5 8317.9 8236.2 8078.2 7883.5
7657 7439.8 7250.9 7067.2 6853.2 6577.4 6235.8 5856.2 5453.9 5136.1
4914.6 4749 4591 4413.7 4221.9 3908.8 3594.5 3150 2606.8 2147.1
1690.9 1287.1 927.1 637.9 376.1 162.7 0
7597.2 7844.4 8093.1 8318.7 8491.9 8605.9 8656.9 8629.8 8555.2 8463.6
8373.3 8312.9 8284.6 8249.7 8183.8 8070.9 7915.6 7755.2 7606.3 7483.2
7349.1 7122.6 6747.1 6217.7 5530.3 4707.6 3967.4 3256.1 2576.8 2055.6
1608.1 1230.5 903.7 633.2 378.4 164.7 0
7597.2 7911.5 8232.2 8524.3 8741.5 8900.3 8996 9023.4 9032.1 9043.8
9089.8 9186 9317.8 9431.5 9514.9 9564.4 9595.6 9654.8 9758.9 9830.3
9783.7 9496.5 8903.3 8021.4 6838.7 5506.4 4340.3 3361.9 2546.5 1964.3
1525.3 1174.3 880.4 629.1 380.4 166.8 0
7597.2 7977.9 8370.1 8735.3 9020.2 9216.4 9338.8 9397.4 9443.2 9505
9616.9 9791.8 10018.4 10254.8 10524.2 10825.9 11209 11710.1 12369.5 13072.1
13724 14147.3 14054 13397.4 12175.7 10523.6 8838 7186.7 5658.6 4326
3139.8 2127.6 1370.8 843.1 450.7 186.9 0
7597.2 8044.7 8508.2 8946.4 9299.2 9532.4 9681.6 9771.4 9854.2 9965.9
10143.7 10397.3 10718.9 11078.1 11533.4 12087.3 12822 13765.4 14980.2 16313.9
17664.2 18797.7 19204.4 18773.8 17512.7 15540.8 13335.9 11011.6 8770.6 6687.6
4754.2 3080.9 1861.4 1057.7 521.3 207 0
7597.2 8107.4 8646.7 9174.7 9588.1 9849.6 10012.5 10107 10203.2 10322.4
10492.7 10730.6 11040.4 11396.4 11838.7 12476.2 13388.7 14583.4 16083.6 17867.2
20005.8 22252.3 24244 25655.6 26008.4 24523 22421.4 19920.4 17191.4 14233
10841.6 7588.2 4888.9 2829.6 1272.8 416.9 0
7597.2 8170.1 8785.2 9403.2 9877 10167 10343.4 10442.5 10551.8 10678.7
10841.9 11063.5 11362.3 11715 12143.6 12865.1 13955.4 15401.4 17187 19420.1
22347.1 25706.9 29284 32537.4 34503.8 33505.3 31506.9 28829.2 25612.2 21778.6
16929 12095.5 7916.4 4601.8 2024.7 626.8 0
